Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-118 x 3 1/4 | Diameter d N/A 3.25 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/4 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-19 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 2.8 in | Bearing Number N/A 22219K | Sleeve N/A S-19 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-119 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 3.692 in | Bearing Number N/A 22319K | Sleeve N/A S-119 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-120 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 5/16 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-20 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 2.859 in | Bearing Number N/A 22219K | Sleeve N/A S-20 x 3 3/8 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-120 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 3/8 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-122 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 3 3/8 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-20 x 3 7/16 | Diameter d N/A 3.4375 in | B2 N/A 2.859 in | Bearing Number N/A 22220K | Sleeve N/A S-20 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-120 x 3 7/16 | Diameter d N/A 3.4375 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-20 x 3 1/2 | Diameter d N/A 3.5 in | B2 N/A 2.859 in | Bearing Number N/A 22220K | Sleeve N/A S-20 x 3 1/2 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-120 x 3 1/2 | Diameter d N/A 3.5 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 1/2 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-22 x 3 13/16 | Diameter d N/A 3.8125 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 3 13/16 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 3 13/16 | Diameter d N/A 3.8125 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 3 13/16 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-22 x 3 7/8 | Diameter d N/A 3.875 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 3 7/8 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-22 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-3122 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 3.196 in | Bearing Number N/A 23122K | Sleeve N/A S-22 | Locknut N/A N 022 | Lockwasher and Lockplates N/A W 022 |
CAD
N/A ![]() |
SNW-22 x 4 | Diameter d N/A 4 in | B2 N/A 3.196 in | Bearing Number N/A 22222K | Sleeve N/A S-22 x 4 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 4 | Diameter d N/A 4 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 4 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-24 x 4 1/16 | Diameter d N/A 4.0625 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/16 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-3024 x 4 1/16 | Diameter d N/A 4.0625 in | B2 N/A 2.937 in | Bearing Number N/A 23024K | Sleeve N/A S-3024 x 4 1/16 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-124 x 4 1/16 | Diameter d N/A 4.0625 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/16 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-24 x 4 1/8 | Diameter d N/A 4.125 in | B2 N/A 3.456 in | Bearing Number N/A 22224K | Sleeve N/A S-24 x 4 1/8 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-3024 x 4 1/8 | Diameter d N/A 4.125 in | B2 N/A 2.937 in | Bearing Number N/A 23024K | Sleeve N/A S-3024 x 4 1/8 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-124 x 4 1/8 | Diameter d N/A 4.125 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/8 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |