Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-3040 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-3040 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 x 7 1/4 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-34 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 5 13/16 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-34 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 5 7/8 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-34 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-34 x 6 | Diameter d N/A 6 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 6 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 23134K | Sleeve N/A S-34 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-126 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 5/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 3/8 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 1/2 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 9/16 | Diameter d N/A 4.5625 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 9/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-36 x 6 5/16 | Diameter d N/A 6.3125 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 5/16 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-36 x 6 3/8 | Diameter d N/A 6.375 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 3/8 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-36 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-36 x 6 1/2 | Diameter d N/A 6.5 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 1/2 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-3136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 23136K | Sleeve N/A S-36 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3044 x 7 13/16 | Diameter d N/A 7.8125 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 7 13/16 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 7 7/8 | Diameter d N/A 7.875 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 7 7/8 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-3044 x 8 | Diameter d N/A 8 in | B2 N/A 5.1 in | Bearing Number N/A 23044K | Sleeve N/A S-3044 x 8 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 044 |
CAD
N/A ![]() |
SNW-38 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 13/16 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 7/8 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 7 | Diameter d N/A 7 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |