Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
1 - 25 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 1.1875 in N/A 1.449 in N/A 22207K N/A S-07 N/A N 07 N/A W 07 N/A CAD
N/A 1 5/16 in N/A 1.494 in N/A 22208K N/A S-08 N/A N 08 N/A W 08 N/A CAD
N/A 1 5/16 in N/A 2.005 in N/A 22308K N/A S-108 N/A N 08 N/A W 08 N/A CAD
N/A 1.375 in N/A 1.574 in N/A 22208K N/A S-09 x 1 3/8 N/A N 09 N/A W 09 N/A CAD
N/A 1.4375 in N/A 1.574 in N/A 22209K N/A S-09 N/A N 09 N/A W 09 N/A CAD
N/A 1.4375 in N/A 2.123 in N/A 22309K N/A S-109 N/A N 09 N/A W 09 N/A CAD
N/A 1.5 in N/A 1.574 in N/A 22209K N/A S-09 x 1 1/2 N/A N 09 N/A W 09 N/A CAD
N/A 1.625 in N/A 1.755 in N/A 22210K N/A S-10 x 1 5/8 N/A N 10 N/A W 10 N/A CAD
N/A 1.6875 in N/A 1.755 in N/A 22210K N/A S-10 N/A N 10 N/A W 10 N/A CAD
N/A 1.6875 in N/A 2.384 in N/A 22310K N/A S-110 N/A N 10 N/A W 10 N/A CAD
N/A 1.75 in N/A 1.755 in N/A 22210K N/A S-10 x 1 3/4 N/A N 10 N/A W 10 N/A CAD
N/A 1.875 in N/A 1.835 in N/A 22211K N/A S-11 x 1 7/8 N/A N 11 N/A W 11 N/A CAD
N/A 1.9375 in N/A 1.835 in N/A 22211K N/A S-11 N/A N 11 N/A W 11 N/A CAD
N/A 1.9375 in N/A 2.506 in N/A 22311K N/A S-111 N/A N 11 N/A W 11 N/A CAD
N/A 2 in N/A 1.835 in N/A 22211K N/A S-11 x 2 N/A N 11 N/A W 11 N/A CAD
N/A 2.0625 in N/A 1.979 in N/A 22212K N/A S-12 N/A N 12 N/A W 12 N/A CAD
N/A 2.0625 in N/A 2.649 in N/A 22312K N/A S-112 N/A N 12 N/A W 12 N/A CAD
N/A 2.125 in N/A 2.1 in N/A 22212K N/A S-13 x 2 1/8 N/A N 13 N/A W 13 N/A CAD
N/A 2.1875 in N/A 2.1 in N/A 22213K N/A S-13 N/A N 13 N/A W 13 N/A CAD
N/A 2.1875 in N/A 2.761 in N/A 22313K N/A S-113 N/A N 13 N/A W 13 N/A CAD
N/A 2.25 in N/A 2.1 in N/A 22213K N/A S-13 x 2 1/4 N/A N 13 N/A W 13 N/A CAD
N/A 2.3125 in N/A 2.264 in N/A 22214K N/A S-14 N/A N 14 N/A W 14 N/A CAD
N/A 2.3125 in N/A 2.935 in N/A 22314K N/A S-114 N/A N 14 N/A W 14 N/A CAD
N/A 2.375 in N/A 2.286 in N/A 22214K N/A S-15 x 2 3/8 N/A AN 15 N/A W 15 N/A CAD
N/A 2.375 in N/A 3.074 in N/A 22314K N/A S-115 x 2 3/8 N/A AN 15 N/A W 15 N/A CAD
1 - 25 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »