Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 7.25 in N/A 7.085 in N/A 22340K, 23240K N/A S-140 x 7 1/4 N/A AN 40 N/A W 40 N/A CAD
N/A 7.8125 in N/A 5.891 in N/A 22244K N/A S-44 x 7 13/16 N/A N 44 N/A W 44 N/A CAD
N/A 7.8125 in N/A 5.1 in N/A 23044K N/A S-3044 x 7 13/16 N/A N 044 N/A W 044 N/A CAD
N/A 7.875 in N/A 5.891 in N/A 22244K N/A S-44 x 7 7/8 N/A N 44 N/A W 44 N/A CAD
N/A 7.875 in N/A 5.1 in N/A 23044K N/A S-3044 x 7 7/8 N/A N 044 N/A W 044 N/A CAD
N/A 7.9375 in N/A 5.891 in N/A 22244K N/A S-44 N/A N 044 N/A W 44 N/A CAD
N/A 7.9375 in N/A 5.1 in N/A 23044K N/A S-3044 N/A N 044 N/A W 044 N/A CAD
N/A 7.9375 in N/A 7.277 in N/A 22344K, 23244K N/A S-144 N/A N 044 N/A W 44 N/A CAD
N/A 7.9375 in N/A 5.891 in N/A 23144K N/A S-44 N/A N 044 N/A W 044 N/A CAD
N/A 8 in N/A 5.891 in N/A 22244K N/A S-44 x 8 N/A N 44 N/A W 44 N/A CAD
N/A 8 in N/A 5.1 in N/A 23044K N/A S-3044 x 8 N/A N 044 N/A W 044 N/A CAD
N/A 8.4375 in N/A 6.628 in N/A 22248K N/A S-48 N/A N 048 N/A P 48 N/A CAD
N/A 8.4375 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 7/16 N/A N 048 N/A P 48 N/A CAD
N/A 8.5 in N/A 5.422 in N/A 23048K N/A S-3048 x 8 1/2 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 6.628 in N/A 22248K N/A S-48 x 8 15/16 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 5.422 in N/A 23048K N/A S-3048 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 N/A N 048 N/A P 48 N/A CAD
N/A 8 15/16 in N/A 6.641 in N/A 23148K N/A S-48 N/A N 048 N/A P 48 N/A CAD
N/A 9 in N/A 5.422 in N/A 23048K N/A S-3048 x 9 N/A N 048 N/A P 48 N/A CAD
N/A 9 in N/A 8.099 in N/A 22348K, 23248K N/A S-148 x 9 N/A N 048 N/A P 48 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 22252K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 6.009 in N/A 23052K N/A S-3052 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 8.764 in N/A 22352K, 23252K N/A S-152 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 23152K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 9.5 in N/A 6.009 in N/A 23052K N/A S-3052 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
176 - 200 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »