Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 4.1875 in N/A 3.456 in N/A 22224K N/A S-24 N/A AN 24 N/A W 24 N/A CAD
N/A 4.1875 in N/A 2.937 in N/A 23024K N/A S-3024 N/A N 024 N/A W 024 N/A CAD
N/A 4.1875 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 N/A AN 24 N/A W 24 N/A CAD
N/A 4.1875 in N/A 3.456 in N/A 23124K N/A S-24 N/A N 024 N/A W 024 N/A CAD
N/A 4.25 in N/A 3.456 in N/A 22224K N/A S-24 x 4 1/4 N/A AN 24 N/A W 24 N/A CAD
N/A 4.25 in N/A 2.937 in N/A 23024K N/A S-3024 x 4 1/4 N/A N 024 N/A W 024 N/A CAD
N/A 4.25 in N/A 4.638 in N/A 22324K, 23224K N/A S-124 x 4 1/4 N/A AN 24 N/A W 24 N/A CAD
N/A 4.3125 in N/A 3.752 in N/A 22226K N/A S-26 x 4 5/16 N/A AN 26 N/A W 26 N/A CAD
N/A 4.3125 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 5/16 N/A N 026 N/A W 026 N/A CAD
N/A 4.3125 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 5/16 N/A AN 26 N/A W 26 N/A CAD
N/A 4.375 in N/A 3.752 in N/A 22226K N/A S-26 x 4 3/8 N/A AN 26 N/A W 26 N/A CAD
N/A 4.375 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 3/8 N/A N 026 N/A W 026 N/A CAD
N/A 4.375 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 3/8 N/A AN 26 N/A W 26 N/A CAD
N/A 4.4375 in N/A 3.752 in N/A 22226K N/A S-26 N/A AN 26 N/A W 26 N/A CAD
N/A 4.4375 in N/A 3.227 in N/A 23026K N/A S-3026 N/A N 026 N/A W 026 N/A CAD
N/A 4.4375 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 N/A AN 26 N/A W 26 N/A CAD
N/A 4.4375 in N/A 3.752 in N/A 23126K N/A S-26 N/A N 026 N/A W 026 N/A CAD
N/A 4.5 in N/A 3.752 in N/A 22226K N/A S-26 x 4 1/2 N/A AN 26 N/A W 26 N/A CAD
N/A 4.5 in N/A 3.227 in N/A 23026K N/A S-3026 x 4 1/2 N/A N 026 N/A W 026 N/A CAD
N/A 4.5 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 1/2 N/A AN 26 N/A W 26 N/A CAD
N/A 4.5625 in N/A 4.972 in N/A 22326K, 23226K N/A S-126 x 4 9/16 N/A AN 26 N/A W 26 N/A CAD
N/A 4.8125 in N/A 3.971 in N/A 22228K N/A S-28 x 4 13/16 N/A AN 28 N/A W 28 N/A CAD
N/A 4.8125 in N/A 3.3 in N/A 23028K N/A S-3028 x 4 13/16 N/A N 028 N/A W 028 N/A CAD
N/A 4.8125 in N/A 5.313 in N/A 22328K, 23228K N/A S-128 x 4 13/16 N/A AN 28 N/A W 28 N/A CAD
N/A 4.875 in N/A 3.971 in N/A 22228K N/A S-28 x 4 7/8 N/A AN 28 N/A W 28 N/A CAD
76 - 100 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »