All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Spherical Roller Bearing Metric and Inch Accessories > SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies > View Items  

SNW/SNP – Pull-Type Sleeve, Locknut, Lockwasher/Lockplate Assemblies

Check up to five results to perform an action.


  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 294  1 2 3 4 5 »  

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

SNW-07 x 1 3/16 1.1875 in 1.449 in 22207K S-07 N 07 W 07 CAD Icon (for items table)
SNW-08 x 1 5/16 1 5/16 in 1.494 in 22208K S-08 N 08 W 08 CAD Icon (for items table)
SNW-108 x 1 5/16 1 5/16 in 2.005 in 22308K S-108 N 08 W 08 CAD Icon (for items table)
SNW-09 x 1 3/8 1.375 in 1.574 in 22208K S-09 x 1 3/8 N 09 W 09 CAD Icon (for items table)
SNW-09 x 1 7/16 1.4375 in 1.574 in 22209K S-09 N 09 W 09 CAD Icon (for items table)
SNW-109 x 1 7/16 1.4375 in 2.123 in 22309K S-109 N 09 W 09 CAD Icon (for items table)
SNW-09 x 1 1/2 1.5 in 1.574 in 22209K S-09 x 1 1/2 N 09 W 09 CAD Icon (for items table)
SNW-10 x 1 5/8 1.625 in 1.755 in 22210K S-10 x 1 5/8 N 10 W 10 CAD Icon (for items table)
SNW-10 x 1 11/16 1.6875 in 1.755 in 22210K S-10 N 10 W 10 CAD Icon (for items table)
SNW-110 x 1 11/16 1.6875 in 2.384 in 22310K S-110 N 10 W 10 CAD Icon (for items table)
SNW-10 x 1 3/4 1.75 in 1.755 in 22210K S-10 x 1 3/4 N 10 W 10 CAD Icon (for items table)
SNW-11 x 1 7/8 1.875 in 1.835 in 22211K S-11 x 1 7/8 N 11 W 11 CAD Icon (for items table)
SNW-11 x 1 15/16 1.9375 in 1.835 in 22211K S-11 N 11 W 11 CAD Icon (for items table)
SNW-111 x 1 15/16 1.9375 in 2.506 in 22311K S-111 N 11 W 11 CAD Icon (for items table)
SNW-11 x 2 2 in 1.835 in 22211K S-11 x 2 N 11 W 11 CAD Icon (for items table)
SNW-12 x 2 1/16 2.0625 in 1.979 in 22212K S-12 N 12 W 12 CAD Icon (for items table)
SNW-112 x 2 1/16 2.0625 in 2.649 in 22312K S-112 N 12 W 12 CAD Icon (for items table)
SNW-13 x 2 1/8 2.125 in 2.1 in 22212K S-13 x 2 1/8 N 13 W 13 CAD Icon (for items table)
SNW-13 x 2 3/16 2.1875 in 2.1 in 22213K S-13 N 13 W 13 CAD Icon (for items table)
SNW-113 x 2 3/16 2.1875 in 2.761 in 22313K S-113 N 13 W 13 CAD Icon (for items table)
SNW-13 x 2 1/4 2.25 in 2.1 in 22213K S-13 x 2 1/4 N 13 W 13 CAD Icon (for items table)
SNW-14 x 2 5/16 2.3125 in 2.264 in 22214K S-14 N 14 W 14 CAD Icon (for items table)
SNW-114 x 2 5/16 2.3125 in 2.935 in 22314K S-114 N 14 W 14 CAD Icon (for items table)
SNW-15 x 2 3/8 2.375 in 2.286 in 22214K S-15 x 2 3/8 AN 15 W 15 CAD Icon (for items table)
SNW-115 x 2 3/8 2.375 in 3.074 in 22314K S-115 x 2 3/8 AN 15 W 15 CAD Icon (for items table)
  Results 1 - 25 of 294  1 2 3 4 5 »