Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

Sort by
N/A 17 in N/A 12.368 in N/A 23192K N/A S-3192 N/A N 092 N/A P 92 N/A CAD
N/A 16 1/2 in N/A 11.817 in N/A 23188K N/A S-3188 N/A N 088 N/A P 88 N/A CAD
N/A 15 3/4 in N/A 11.402 in N/A 23184K N/A S-3184 N/A N 084 N/A P 84 N/A CAD
N/A 15 in N/A 10.449 in N/A 23180K N/A S-3180 N/A N 080 N/A P 80 N/A CAD
N/A 14 15/16 in N/A 10.449 in N/A 23180K N/A S-3180 x 14 15/16 N/A N 080 N/A P 80 N/A CAD
N/A 14 in N/A 10.056 in N/A 23176K N/A S-3176 x 14 N/A N 076 N/A P 76 N/A CAD
N/A 13 15/16 in N/A 10.056 in N/A 23176K N/A S-3176 N/A N 076 N/A P 76 N/A CAD
N/A 13 1/2 in N/A 9.852 in N/A 23172K N/A S-3172 x 13 1/2 N/A N 072 N/A P 72 N/A CAD
N/A 13 7/16 in N/A 9.852 in N/A 23172K N/A S-3172 N/A N 072 N/A P 72 N/A CAD
N/A 12 7/8 in N/A 9.777 in N/A 23168K N/A S-3168 N/A N 068 N/A P 68 N/A CAD
N/A 12 1/2 in N/A 9.777 in N/A 23168K N/A S-3168 x 12 1/2 N/A N 068 N/A P 68 N/A CAD
N/A 12 in N/A 9.101 in N/A 23164K N/A S-3164 x 12 N/A N 064 N/A P 64 N/A CAD
N/A 11 15/16 in N/A 9.101 in N/A 23164K N/A S-3164 N/A N 064 N/A P 64 N/A CAD
N/A 11 in N/A 8.4 in N/A 23160K N/A S-3160 x 11 N/A N 060 N/A P 60 N/A CAD
N/A 10 15/16 in N/A 8.4 in N/A 23160K N/A S-3160 N/A N 060 N/A P 60 N/A CAD
N/A 10 1/2 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 1/2 N/A N 056 N/A P 56 N/A CAD
N/A 10 7/16 in N/A 7.756 in N/A 23156K N/A S-3156 N/A N 056 N/A P 56 N/A CAD
N/A 10 in N/A 7.756 in N/A 23156K N/A S-3156 x 10 N/A N 056 N/A P 56 N/A CAD
N/A 9 15/16 in N/A 7.756 in N/A 23156K N/A S-3156 x 9 15/16 N/A N 056 N/A P 56 N/A CAD
N/A 9.5 in N/A 7.583 in N/A 23152K N/A S-52 x 9 1/2 N/A N 052 N/A P 52 N/A CAD
N/A 9 7/16 in N/A 7.583 in N/A 23152K N/A S-52 N/A N 052 N/A P 52 N/A CAD
N/A 8 15/16 in N/A 6.641 in N/A 23148K N/A S-48 N/A N 048 N/A P 48 N/A CAD
N/A 7.9375 in N/A 5.891 in N/A 23144K N/A S-44 N/A N 044 N/A W 044 N/A CAD
N/A 7.1875 in N/A 5.474 in N/A 23140K N/A S-40 N/A N 040 N/A W 040 N/A CAD
N/A 6.9375 in N/A 5.251 in N/A 23138K N/A S-38 N/A N 038 N/A W 038 N/A CAD
26 - 50 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »