- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- LOJ & JR-4 Types Universal JointsLOJ & JR-4 Types Universal Joints
- LOJ Type - Solid BoresLOJ Type - Solid Bores
- View Items
LOJ Type - Solid Bores
DOWNLOADS
LOJ Type - Solid Bores
LOJ & JR-4 Types Universal Joints
LOJ Types
- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores
Item Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|
68514425795 | Description N/A LOJ10 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.000 in19.00 mm | Static Breaking Torque N/A 3480.00 in-lb | Main Pin Height (Dimension E) N/A 1.690 in | CAD N/A |
68514417285 | Description N/A LOJ6 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.940 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.620 in11.00 mm | Static Breaking Torque N/A 840.00 in-lb | Main Pin Height (Dimension E) N/A 1.350 in | CAD N/A |
68514417299 | Description N/A LOJ8 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.680 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.750 in14.00 mm | Static Breaking Torque N/A 1500.00 in-lb | Main Pin Height (Dimension E) N/A 1.690 in | CAD N/A |