LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A LOJ10 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in19.00 mm N/A 3480.00 in-lb N/A 1.690 in N/A
N/A LOJ8 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.680 in N/A 0.750 in14.00 mm N/A 1500.00 in-lb N/A 1.690 in N/A CAD Icon (for items table)
N/A LOJ6 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.940 in N/A 0.620 in11.00 mm N/A 840.00 in-lb N/A 1.350 in N/A CAD Icon (for items table)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1