- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- LOJ & JR-4 Types Universal JointsLOJ & JR-4 Types Universal Joints
- LOJ Type without Keyway - Inch (Imperial) BoresLOJ Type without Keyway - Inch (Imperial) Bores
- View Items
LOJ Type without Keyway - Inch (Imperial) Bores
DOWNLOADS
LOJ Type without Keyway - Inch (Imperial) Bores
LOJ & JR-4 Types Universal Joints
LOJ Types
- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores
Item Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
68514417294 | Description N/A LOJ6B-UJ-1/2X1/2-NKW NSS BE | Bore A & B N/A 1/2 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 0.750 in | Overall Length N/A 2.940 in | Bore Depth (Dimension C) N/A 0.750 in | Static Breaking Torque N/A 840.00 in-lb | Main Pin Height (Dimension E) N/A 1.350 in | CAD N/A |
68514417306 | Description N/A LOJ8B-UJ-5/8X5/8-NKW NSS BE | Bore A & B N/A 5/8 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.000 in | Overall Length N/A 3.680 in | Bore Depth (Dimension C) N/A 0.910 in | Static Breaking Torque N/A 1500.00 in-lb | Main Pin Height (Dimension E) N/A 1.690 in | CAD N/A |
68514417315 | Description N/A LOJ10B-UJ-3/4X3/4-NKW NSS BE | Bore A & B N/A 3/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A No Keyway | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 3480.00 in-lb | Main Pin Height (Dimension E) N/A 1.690 in | CAD N/A |