3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
LOJ Types
- Offset pin design ideal for use on hand operated, low torque drives
- Capable for operating angles up to 45° of angular misalignment
- Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
- The LOJ available with round, hex, splined, or keyway bores
Part Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||
68514417294 | N/A LOJ6B UJNT 1/2X1/2 N/KW N/SS | N/A 1/2 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 0.750 in | N/A 2.940 in | N/A 0.750 in | N/A 840.00 in-lb | N/A 1.350 in |
N/A ![]() |
68514417306 | N/A LOJ8B UJNT 5/8X5/8 N/KW N/SS | N/A 5/8 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.000 in | N/A 3.680 in | N/A 0.910 in | N/A 1500.00 in-lb | N/A 1.690 in |
N/A ![]() |
68514417315 | N/A LOJ10B UJNT 3/4X3/4 NKW NSS | N/A 3/4 in | N/A Steel | N/A No Setscrew | N/A No Keyway | N/A 1.250 in | N/A 3.75 in | N/A 1.000 in | N/A 3480.00 in-lb | N/A 1.690 in |
N/A ![]() |