Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
1 - 38 of 38 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M3T N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MB-M3T N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MM-M5T N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MB-M5T N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MM-M6T N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MB-M6T N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MMF-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MBF-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MM-M8T N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MB-M8T N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MMF-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
MBF-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
MM-M10T N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
MB-M10T N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
MMF-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
MBF-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
MM-M12T N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
MB-M12T N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
MMF-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
MBF-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 29,840 N N/A CAD Icon (for items table)
MM-M14T N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
MB-M14T N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 29,840 N N/A CAD Icon (for items table)
MMF-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
MBF-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 32,223 N N/A CAD Icon (for items table)
MM-M16T N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
MB-M16T N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 32,223 N N/A CAD Icon (for items table)
MM-M18T N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
MB-M18T N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 41,303 N N/A CAD Icon (for items table)
MMF-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
MBF-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 50,952 N N/A CAD Icon (for items table)
MM-M20T N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
MB-M20T N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 50,952 N N/A CAD Icon (for items table)
MM-M22T N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
MB-M22T N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 56,238 N N/A CAD Icon (for items table)
MM-M25T N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MB-M25T N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MM-M30T N/A Right Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MB-M30T N/A Left Hand N/A 30.000 mm N/A 37.00 mm N/A 25.40 mm N/A 104.78 mm N/A 69.85 mm N/A 60.00 mm N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
1 - 38 of 38 | Results Per Page | View | Unit of Measure
1