All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
>
View Items
Aurora Bearing AW-MT & AG-MT Series Female Rod Ends (PTFE) Lined - Metric - High Strength Alloy - Precision - Self-Lubricating
Check up to five results to perform an action.
Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 38 of 38
1
2
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
AG-M16T
Left Hand
16.000
mm
21.00
mm
14.25
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
76,291 N
AW-M18T
Right Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
100,738 N
AG-M18T
Left Hand
18.000
mm
23.00
mm
16.25
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
100,738 N
AWF-M20T
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
120,212 N
AGF-M20T
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
120,212 N
AW-M20T
Right Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
120,212 N
AG-M20T
Left Hand
20.000
mm
25.00
mm
18.00
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 2.5
120,212 N
AW-M22T
Right Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
137,099 N
AG-M22T
Left Hand
22.000
mm
28.00
mm
19.50
mm
86.00
mm
50.00
mm
43.00
mm
M22 x 1.5
137,099 N
AW-M25T
Right Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
251,780 N
AG-M25T
Left Hand
25.000
mm
31.00
mm
22.00
mm
95.00
mm
60.00
mm
48.00
mm
M24 x 2.0
251,780 N
AW-M30T
Right Hand
30.000
mm
37.00
mm
25.40
mm
104.78
mm
69.85
mm
54.00
mm
M30 x 2.0
289,331 N
AG-M30T
Left Hand
30.000
mm
37.00
mm
25.40
mm
104.78
mm
69.85
mm
54.00
mm
M30 x 2.0
289,331 N
Results 26 - 38 of 38
1
2