Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
KW-M3 | Thread Type N/A Right Hand | B - Ball Bore N/A 3.000 mm | W - Ball Width N/A 6.00 mm | H - Head Width N/A 4.75 mm | A - Base to Center N/A 21.00 mm | D - Head Diameter N/A 12.50 mm | C - Thread Depth [mm] N/A 10.00 mm | Thread Size N/A M3 x 0.5 | Ultimate Radial Static Load Capacity N/A 4,972 N | CAD N/A |
KW-M5 | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A 7,090 N | CAD N/A |
KW-M6 | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A 10,573 N | CAD N/A |
KWF-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A 14,072 N | CAD N/A |
KW-M8 | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A 14,072 N | CAD N/A |
KWF-M10 | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A 20,603 N | CAD N/A |
KW-M10 | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A 20,603 N | CAD N/A |
KWF-M12 | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.25 | Ultimate Radial Static Load Capacity N/A 18,215 N | CAD N/A |
KW-M12 | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 12.00 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A 18,215 N | CAD N/A |
KWF-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A 29,840 N | CAD N/A |
KW-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 29,840 N | CAD N/A |
KWF-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A 32,223 N | CAD N/A |
KW-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 32,223 N | CAD N/A |
KW-M18 | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 41,303 N | CAD N/A |
KWF-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 50,952 N | CAD N/A |
KW-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 50,952 N | CAD N/A |
KW-M22 | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Depth [mm] N/A 43.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 56,238 N | CAD N/A |
KW-M25 | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N | CAD N/A |
KW-M30 | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N | CAD N/A |
KW-M5Z | Thread Type N/A Right Hand | B - Ball Bore N/A 5.000 mm | W - Ball Width N/A 8.00 mm | H - Head Width N/A 6.25 mm | A - Base to Center N/A 27.00 mm | D - Head Diameter N/A 16.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M5 x 0.8 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
KW-M6Z | Thread Type N/A Right Hand | B - Ball Bore N/A 6.000 mm | W - Ball Width N/A 9.00 mm | H - Head Width N/A 7.00 mm | A - Base to Center N/A 30.00 mm | D - Head Diameter N/A 19.00 mm | C - Thread Depth [mm] N/A 14.00 mm | Thread Size N/A M6 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
KWF-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
KW-M8Z | Thread Type N/A Right Hand | B - Ball Bore N/A 8.000 mm | W - Ball Width N/A 12.00 mm | H - Head Width N/A 8.75 mm | A - Base to Center N/A 36.00 mm | D - Head Diameter N/A 22.25 mm | C - Thread Depth [mm] N/A 17.00 mm | Thread Size N/A M8 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
KWF-M10Z | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.25 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |
KW-M10Z | Thread Type N/A Right Hand | B - Ball Bore N/A 10.000 mm | W - Ball Width N/A 14.00 mm | H - Head Width N/A 10.50 mm | A - Base to Center N/A 43.00 mm | D - Head Diameter N/A 27.00 mm | C - Thread Depth [mm] N/A 21.00 mm | Thread Size N/A M10 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | CAD N/A |