COMPANY HEADER
CAD (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-M5Z = Zerk Type Fitting KW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
26 - 50 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

Add To Cart/Request Quote
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 110 | Results Per Page | View | Unit of Measure
1 2 3 4 5