Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KWF-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M14 | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KWF-M14F | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M14F | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KWF-M14Z | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M14Z | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M14 | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 29,840 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M14F | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M14F | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M14Z | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M14Z | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 13.50 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KWF-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M16 | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KWF-M16F | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M16F | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KWF-M16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KGF-M16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M16 | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 32,223 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M16F | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M16F | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 14.25 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M18 | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 41,303 N |
CAD
N/A
|
Add To Cart
Request Quote |