Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KW-M25F | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M25F | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M25Z | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M25Z | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Depth [mm] N/A 48.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M30 | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M30 | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M30F | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M30F | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KW-M30Z | Thread Type N/A Right Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KG-M30Z | Thread Type N/A Left Hand | B - Ball Bore N/A 30.000 mm | W - Ball Width N/A 37.00 mm | H - Head Width N/A 25.40 mm | A - Base to Center N/A 104.78 mm | D - Head Diameter N/A 69.85 mm | C - Thread Depth [mm] N/A 54.00 mm | Thread Size N/A M30 x 2.0 | Ultimate Radial Static Load Capacity N/A 147,238 N |
CAD
N/A
|
Add To Cart
Request Quote |