All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)
>
View Items
Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)
Check up to five results to perform an action.
Body - Alloy steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
AB-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
Consult Engineering Department
AMF-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
ABF-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
50,227 N
AMF-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
ABF-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
AMF-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
ABF-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
AM-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AB-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
50,227 N
AM-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
AB-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
AM-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
AB-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
AMF-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
ABF-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
44,490 N
AMF-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
ABF-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
AMF-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
ABF-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
AM-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AB-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
44,490 N
AM-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
AB-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
AM-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
AB-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
Results 26 - 50 of 110
1
2
3
4
5