Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)

For CAD models and more information, click Directly on the part number below.


  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.




Add To Cart Request Quote
   
  Results 51 - 75 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AMF-M14 Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 71,741 N
ABF-M14 Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 71,741 N
AMF-M14F Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 Consult Engineering Department
ABF-M14F Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 Consult Engineering Department
AMF-M14Z Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 Consult Engineering Department
ABF-M14Z Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 1.5 Consult Engineering Department
AM-M14 Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 71,741 N
AB-M14 Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 71,741 N
AM-M14F Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
AB-M14F Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
AM-M14Z Right Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
AB-M14Z Left Hand 14.000 mm 19.00 mm 13.50 mm 60.00 mm 34.75 mm 36.00 mm M14 x 2.0 Consult Engineering Department
AMF-M16 Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 76,291 N
ABF-M16 Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 76,291 N
AMF-M16F Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 Consult Engineering Department
ABF-M16F Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 Consult Engineering Department
AMF-M16Z Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 Consult Engineering Department
ABF-M16Z Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 1.5 Consult Engineering Department
AM-M16 Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 76,291 N
AB-M16 Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 76,291 N
AM-M16F Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 Consult Engineering Department
AB-M16F Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 Consult Engineering Department
AM-M16Z Right Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 Consult Engineering Department
AB-M16Z Left Hand 16.000 mm 21.00 mm 14.25 mm 66.00 mm 38.00 mm 40.00 mm M16 x 2.0 Consult Engineering Department
AM-M18 Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 100,738 N
  Results 51 - 75 of 110 1 2 3 4 5 
<