Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing AM-M & AB-M Series Male Rod Ends - Metric - High Strength Alloy - Precision - (PTFE Liners Available)

For CAD models and more information, click Directly on the part number below.


  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.




Add To Cart Request Quote
   
  Results 76 - 100 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-M18 Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 100,738 N
AM-M18F Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department
AB-M18F Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department
AM-M18Z Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department
AB-M18Z Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department
AMF-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 120,212 N
ABF-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 120,212 N
AMF-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department
ABF-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department
AMF-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department
ABF-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department
AM-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 120,212 N
AB-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 120,212 N
AM-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department
AB-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department
AM-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department
AB-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department
AM-M22 Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 137,099 N
AB-M22 Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 137,099 N
AM-M22F Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department
AB-M22F Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department
AM-M22Z Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department
AB-M22Z Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department
AM-M25 Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 251,780 N
AB-M25 Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 251,780 N
  Results 76 - 100 of 110 1 2 3 4 5 
<