Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy
For CAD models and more information, click Directly on the part number below.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Left-hand threaded units have an identification groove near end of shank.
Groove near middle of shank identifies metric thread.
Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
larger image
larger image
Results Per Page :
25
50
100
200
Results 26 - 50 of 52
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Depth [mm]
Thread Size
Ultimate Radial Static Load Capacity
CAD
CG-M12F
Left Hand
12.000
mm
16.00
mm
10.75
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
CW-M12Z
Right Hand
12.000
mm
16.00
mm
10.75
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
CG-M12Z
Left Hand
12.000
mm
16.00
mm
10.75
mm
50.00
mm
30.00
mm
24.00
mm
M12 x 1.75
Consult Engineering Department
CW-M14
Right Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
35,214 N
CG-M14
Left Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
35,214 N
CW-M14F
Right Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
CG-M14F
Left Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
CW-M14Z
Right Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
CG-M14Z
Left Hand
14.000
mm
19.00
mm
12.25
mm
57.00
mm
34.75
mm
27.00
mm
M14 x 2.0
Consult Engineering Department
CW-M16
Right Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
37,391 N
CG-M16
Left Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
37,391 N
CW-M16F
Right Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
CG-M16F
Left Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
CW-M16Z
Right Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
CG-M16Z
Left Hand
16.000
mm
21.00
mm
12.75
mm
64.00
mm
38.00
mm
33.00
mm
M16 x 2.0
Consult Engineering Department
CW-M18
Right Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
47,903 N
CG-M18
Left Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
47,903 N
CW-M18F
Right Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
CG-M18F
Left Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
CW-M18Z
Right Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
CG-M18Z
Left Hand
18.000
mm
23.00
mm
14.75
mm
71.00
mm
42.00
mm
36.00
mm
M18 x 1.5
Consult Engineering Department
CW-M20
Right Hand
20.000
mm
25.00
mm
16.25
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
57,101 N
CG-M20
Left Hand
20.000
mm
25.00
mm
16.25
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
57,101 N
CW-M20F
Right Hand
20.000
mm
25.00
mm
16.25
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
CG-M20F
Left Hand
20.000
mm
25.00
mm
16.25
mm
77.00
mm
46.00
mm
40.00
mm
M20 x 1.5
Consult Engineering Department
Results 26 - 50 of 52
1
2
3
<