All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy > View Items  

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 52 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

CG-M12F Left Hand 12.000 mm 16.00 mm 10.75 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department CAD Icon (for items table)
CW-M12Z Right Hand 12.000 mm 16.00 mm 10.75 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department CAD Icon (for items table)
CG-M12Z Left Hand 12.000 mm 16.00 mm 10.75 mm 50.00 mm 30.00 mm 24.00 mm M12 x 1.75 Consult Engineering Department CAD Icon (for items table)
CW-M14 Right Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 35,214 N CAD Icon (for items table)
CG-M14 Left Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 35,214 N CAD Icon (for items table)
CW-M14F Right Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
CG-M14F Left Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
CW-M14Z Right Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
CG-M14Z Left Hand 14.000 mm 19.00 mm 12.25 mm 57.00 mm 34.75 mm 27.00 mm M14 x 2.0 Consult Engineering Department CAD Icon (for items table)
CW-M16 Right Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 37,391 N CAD Icon (for items table)
CG-M16 Left Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 37,391 N CAD Icon (for items table)
CW-M16F Right Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
CG-M16F Left Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
CW-M16Z Right Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
CG-M16Z Left Hand 16.000 mm 21.00 mm 12.75 mm 64.00 mm 38.00 mm 33.00 mm M16 x 2.0 Consult Engineering Department CAD Icon (for items table)
CW-M18 Right Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 47,903 N CAD Icon (for items table)
CG-M18 Left Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 47,903 N CAD Icon (for items table)
CW-M18F Right Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
CG-M18F Left Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
CW-M18Z Right Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
CG-M18Z Left Hand 18.000 mm 23.00 mm 14.75 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
CW-M20 Right Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 57,101 N CAD Icon (for items table)
CG-M20 Left Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 57,101 N CAD Icon (for items table)
CW-M20F Right Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
CG-M20F Left Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
  Results 26 - 50 of 52 1 2 3