Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
CG-M12F | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 10.75 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M12Z | Thread Type N/A Right Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 10.75 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M12Z | Thread Type N/A Left Hand | B - Ball Bore N/A 12.000 mm | W - Ball Width N/A 16.00 mm | H - Head Width N/A 10.75 mm | A - Base to Center N/A 50.00 mm | D - Head Diameter N/A 30.00 mm | C - Thread Depth [mm] N/A 24.00 mm | Thread Size N/A M12 x 1.75 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M14 | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 35,214 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M14 | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A 35,214 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M14F | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M14F | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M14Z | Thread Type N/A Right Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M14Z | Thread Type N/A Left Hand | B - Ball Bore N/A 14.000 mm | W - Ball Width N/A 19.00 mm | H - Head Width N/A 12.25 mm | A - Base to Center N/A 57.00 mm | D - Head Diameter N/A 34.75 mm | C - Thread Depth [mm] N/A 27.00 mm | Thread Size N/A M14 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M16 | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 37,391 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M16 | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A 37,391 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M16F | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M16F | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M16Z | Thread Type N/A Right Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M16Z | Thread Type N/A Left Hand | B - Ball Bore N/A 16.000 mm | W - Ball Width N/A 21.00 mm | H - Head Width N/A 12.75 mm | A - Base to Center N/A 64.00 mm | D - Head Diameter N/A 38.00 mm | C - Thread Depth [mm] N/A 33.00 mm | Thread Size N/A M16 x 2.0 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M18 | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 47,903 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M18 | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 47,903 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M18F | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M18F | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M18Z | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M18Z | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 14.75 mm | A - Base to Center N/A 71.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Depth [mm] N/A 36.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 57,101 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M20 | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 57,101 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CW-M20F | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M20F | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |