Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing CW-M & CG-M Series Female Rod Ends - Metric - General Purpose - Economy

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.




Add To Cart Request Quote
   
  Results 51 - 52 of 52 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

CW-M20Z Right Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
CG-M20Z Left Hand 20.000 mm 25.00 mm 16.25 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
  Results 51 - 52 of 52 1 2 3 
<