Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
CW-M20Z | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |
CG-M20Z | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 77.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Depth [mm] N/A 40.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A ![]() |
Add To Cart
Request Quote |