Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.25 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 5,746 N N/A CAD Icon (for items table)
N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.25 mm N/A 21.00 mm N/A 12.50 mm N/A 10.00 mm N/A M3 x 0.5 N/A 5,746 N N/A CAD Icon (for items table)
N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 5.75 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 8,247 N N/A CAD Icon (for items table)
N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 5.75 mm N/A 27.00 mm N/A 16.00 mm N/A 14.00 mm N/A M5 x 0.8 N/A 8,247 N N/A CAD Icon (for items table)
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 11,895 N N/A CAD Icon (for items table)
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A 11,895 N N/A CAD Icon (for items table)
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 6.25 mm N/A 30.00 mm N/A 19.00 mm N/A 14.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 15,190 N N/A CAD Icon (for items table)
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A 15,190 N N/A CAD Icon (for items table)
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.00 mm N/A 36.00 mm N/A 22.25 mm N/A 17.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 22,750 N N/A CAD Icon (for items table)
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A 22,750 N N/A CAD Icon (for items table)
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 9.50 mm N/A 43.00 mm N/A 27.00 mm N/A 21.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 10.75 mm N/A 50.00 mm N/A 30.00 mm N/A 24.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 35,214 N N/A CAD Icon (for items table)
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A 35,214 N N/A CAD Icon (for items table)
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 12.25 mm N/A 57.00 mm N/A 34.75 mm N/A 27.00 mm N/A M14 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 37,391 N N/A CAD Icon (for items table)
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A 37,391 N N/A CAD Icon (for items table)
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 12.75 mm N/A 64.00 mm N/A 38.00 mm N/A 33.00 mm N/A M16 x 2.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 47,903 N N/A CAD Icon (for items table)
N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A 47,903 N N/A CAD Icon (for items table)
N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 14.75 mm N/A 71.00 mm N/A 42.00 mm N/A 36.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 57,101 N N/A CAD Icon (for items table)
N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A 57,101 N N/A CAD Icon (for items table)
N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 16.25 mm N/A 77.00 mm N/A 46.00 mm N/A 40.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
1 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2