All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel, heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
KB-M8Z
Left Hand
8.000
mm
12.00
mm
8.75
mm
42.00
mm
22.25
mm
25.00
mm
M8 x 1.25
Consult Engineering Department
KMF-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
20,603 N
KBF-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
20,603 N
KMF-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
KBF-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
KMF-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
KBF-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.25
Consult Engineering Department
KM-M10
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
20,603 N
KB-M10
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
20,603 N
KM-M10F
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
KB-M10F
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
KM-M10Z
Right Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
KB-M10Z
Left Hand
10.000
mm
14.00
mm
10.50
mm
48.00
mm
27.00
mm
29.00
mm
M10 x 1.5
Consult Engineering Department
KMF-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
18,215 N
KBF-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
18,215 N
KMF-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
KBF-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
KMF-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
KBF-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.25
Consult Engineering Department
KM-M12
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
18,215 N
KB-M12
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
18,215 N
KM-M12F
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
KB-M12F
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
KM-M12Z
Right Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
KB-M12Z
Left Hand
12.000
mm
16.00
mm
12.00
mm
54.00
mm
30.00
mm
33.00
mm
M12 x 1.75
Consult Engineering Department
Results 26 - 50 of 110
1
2
3
4
5