All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Rod Ends
>
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
>
View Items
Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision
Check up to five results to perform an action.
Body - Low carbon steel - protective coated for corrosion resistance.
Ball - Alloy steel, heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Indentation on bottom of shank identifies metric thread.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 110
1
2
3
4
5
Part Number
Thread Type
B - Ball Bore
W - Ball Width
H - Head Width
A - Base to Center
D - Head Diameter
C - Thread Length
Thread Size
Ultimate Radial Static Load Capacity
CAD
KMF-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
29,840 N
KBF-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
29,840 N
KMF-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
KBF-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
KMF-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
KBF-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 1.5
Consult Engineering Department
KM-M14
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
29,840 N
KB-M14
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
29,840 N
KM-M14F
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
KB-M14F
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
KM-M14Z
Right Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
KB-M14Z
Left Hand
14.000
mm
19.00
mm
13.50
mm
60.00
mm
34.75
mm
36.00
mm
M14 x 2.0
Consult Engineering Department
KMF-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
32,223 N
KBF-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
32,223 N
KMF-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
KBF-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
KMF-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
KBF-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 1.5
Consult Engineering Department
KM-M16
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
32,223 N
KB-M16
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
32,223 N
KM-M16F
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
KB-M16F
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
KM-M16Z
Right Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
KB-M16Z
Left Hand
16.000
mm
21.00
mm
14.25
mm
66.00
mm
38.00
mm
40.00
mm
M16 x 2.0
Consult Engineering Department
KM-M18
Right Hand
18.000
mm
23.00
mm
16.25
mm
72.00
mm
42.00
mm
44.00
mm
M18 x 1.5
41,303 N
Results 51 - 75 of 110
1
2
3
4
5