All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision > View Items  

Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 110 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KB-M18 Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 41,303 N CAD Icon (for items table)
KM-M18F Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
KB-M18F Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
KM-M18Z Right Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
KB-M18Z Left Hand 18.000 mm 23.00 mm 16.25 mm 72.00 mm 42.00 mm 44.00 mm M18 x 1.5 Consult Engineering Department CAD Icon (for items table)
KMF-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 50,952 N CAD Icon (for items table)
KBF-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 50,952 N CAD Icon (for items table)
KMF-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
KBF-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
KMF-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
KBF-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 1.5 Consult Engineering Department CAD Icon (for items table)
KM-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 50,952 N CAD Icon (for items table)
KB-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 50,952 N CAD Icon (for items table)
KM-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department CAD Icon (for items table)
KB-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department CAD Icon (for items table)
KM-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department CAD Icon (for items table)
KB-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 78.00 mm 46.00 mm 47.00 mm M20 x 2.5 Consult Engineering Department CAD Icon (for items table)
KM-M22 Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 56,238 N CAD Icon (for items table)
KB-M22 Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 56,238 N CAD Icon (for items table)
KM-M22F Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department CAD Icon (for items table)
KB-M22F Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department CAD Icon (for items table)
KM-M22Z Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department CAD Icon (for items table)
KB-M22Z Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 51.00 mm M22 x 1.5 Consult Engineering Department CAD Icon (for items table)
KM-M25 Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
KB-M25 Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
  Results 76 - 100 of 110 1 2 3 4 5