Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KB-M18 | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A 41,303 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M18F | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M18F | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M18Z | Thread Type N/A Right Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M18Z | Thread Type N/A Left Hand | B - Ball Bore N/A 18.000 mm | W - Ball Width N/A 23.00 mm | H - Head Width N/A 16.25 mm | A - Base to Center N/A 72.00 mm | D - Head Diameter N/A 42.00 mm | C - Thread Length N/A 44.00 mm | Thread Size N/A M18 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KMF-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KBF-M20 | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KMF-M20F | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KBF-M20F | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KMF-M20Z | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KBF-M20Z | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M20 | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M20 | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A 50,952 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M20F | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M20F | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M20Z | Thread Type N/A Right Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M20Z | Thread Type N/A Left Hand | B - Ball Bore N/A 20.000 mm | W - Ball Width N/A 25.00 mm | H - Head Width N/A 18.00 mm | A - Base to Center N/A 78.00 mm | D - Head Diameter N/A 46.00 mm | C - Thread Length N/A 47.00 mm | Thread Size N/A M20 x 2.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M22 | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 56,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M22 | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A 56,238 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M22F | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M22F | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M22Z | Thread Type N/A Right Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M22Z | Thread Type N/A Left Hand | B - Ball Bore N/A 22.000 mm | W - Ball Width N/A 28.00 mm | H - Head Width N/A 19.50 mm | A - Base to Center N/A 86.00 mm | D - Head Diameter N/A 50.00 mm | C - Thread Length N/A 51.00 mm | Thread Size N/A M22 x 1.5 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department |
CAD
N/A
|
Add To Cart
Request Quote |
| KM-M25 | Thread Type N/A Right Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |
| KB-M25 | Thread Type N/A Left Hand | B - Ball Bore N/A 25.000 mm | W - Ball Width N/A 31.00 mm | H - Head Width N/A 22.00 mm | A - Base to Center N/A 95.00 mm | D - Head Diameter N/A 60.00 mm | C - Thread Length N/A 57.00 mm | Thread Size N/A M24 x 2.0 | Ultimate Radial Static Load Capacity N/A 104,435 N |
CAD
N/A
|
Add To Cart
Request Quote |