All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision > View Items  

Aurora Bearing KM-M & KB-M Series Male Rod Ends - Metric - Wear Resistant - Precision

Check up to five results to perform an action.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 110 of 110 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-M25F Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
KB-M25F Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
KM-M25Z Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
KB-M25Z Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 57.00 mm M24 x 2.0 104,435 N CAD Icon (for items table)
KM-M30 Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
KB-M30 Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
KM-M30F Right Hand 30.000 mm 37.00 mm 25.40 mm 104.75 mm 70.00 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
KB-M30F Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
KM-M30Z Right Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
KB-M30Z Left Hand 30.000 mm 37.00 mm 25.40 mm 104.78 mm 69.85 mm 60.00 mm M30 x 2.0 147,238 N CAD Icon (for items table)
  Results 101 - 110 of 110 1 2 3 4 5