Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Rod Ends > Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing MW-M & MG-M Series Female Rod Ends - Metric - General Purpose - Precision

For CAD models and more information, click Directly on the part number below.


  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.




Add To Cart Request Quote
   
  Results 76 - 100 of 110 Unit of Measure: Imperial Metric Both 1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [mm]

Thread Size

Ultimate Radial Static Load Capacity

CAD

MG-M18 Left Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 41,303 N
MW-M18F Right Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department
MG-M18F Left Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department
MW-M18Z Right Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department
MG-M18Z Left Hand 18.000 mm 23.00 mm 16.25 mm 71.00 mm 42.00 mm 36.00 mm M18 x 1.5 Consult Engineering Department
MWF-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 50,952 N
MGF-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 50,952 N
MWF-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
MGF-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
MWF-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
MGF-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 1.5 Consult Engineering Department
MW-M20 Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 2.5 50,952 N
MG-M20 Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 2.5 50,952 N
MW-M20F Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm N/A M20 x 2.5 Consult Engineering Department
MG-M20F Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm N/A M20 x 2.5 Consult Engineering Department
MW-M20Z Right Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 2.5 Consult Engineering Department
MG-M20Z Left Hand 20.000 mm 25.00 mm 18.00 mm 77.00 mm 46.00 mm 40.00 mm M20 x 2.5 Consult Engineering Department
MW-M22 Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 56,238 N
MG-M22 Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 56,238 N
MW-M22F Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 Consult Engineering Department
MG-M22F Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 Consult Engineering Department
MW-M22Z Right Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 Consult Engineering Department
MG-M22Z Left Hand 22.000 mm 28.00 mm 19.50 mm 86.00 mm 50.00 mm 43.00 mm M22 x 1.5 Consult Engineering Department
MW-M25 Right Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
MG-M25 Left Hand 25.000 mm 31.00 mm 22.00 mm 95.00 mm 60.00 mm 48.00 mm M24 x 2.0 104,435 N
  Results 76 - 100 of 110 1 2 3 4 5 
<