Part Number |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
Spherical. Dia. Ref. |
a - Misalign. Angle |
Static Thrust Load Capacity |
CAD |
---|---|---|---|---|---|---|---|---|
GAC25T | B - Ball Bore Dia. Max. N/A 25.000 mm | D - Race Outside Dia. Max. N/A 47.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 14.00 mm | Spherical. Dia. Ref. N/A 42.00 mm | a - Misalign. Angle N/A 2.5 º | Static Thrust Load Capacity N/A 225 kN |
CAD
N/A ![]() |
GAC28T | B - Ball Bore Dia. Max. N/A 28.000 mm | D - Race Outside Dia. Max. N/A 52.000 mm | W - Ball Width Max. N/A 15.00 mm | H - Race Width Max. N/A 15.00 mm | Spherical. Dia. Ref. N/A 47.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 270 kN |
CAD
N/A ![]() |
GAC30T | B - Ball Bore Dia. Max. N/A 30.000 mm | D - Race Outside Dia. Max. N/A 55.000 mm | W - Ball Width Max. N/A 17.00 mm | H - Race Width Max. N/A 15.00 mm | Spherical. Dia. Ref. N/A 49.50 mm | a - Misalign. Angle N/A 4.5 º | Static Thrust Load Capacity N/A 285 kN |
CAD
N/A ![]() |
GAC32T | B - Ball Bore Dia. Max. N/A 32.000 mm | D - Race Outside Dia. Max. N/A 58.000 mm | W - Ball Width Max. N/A 17.00 mm | H - Race Width Max. N/A 16.00 mm | Spherical. Dia. Ref. N/A 52.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 320 kN |
CAD
N/A ![]() |
GAC35T | B - Ball Bore Dia. Max. N/A 35.000 mm | D - Race Outside Dia. Max. N/A 62.000 mm | W - Ball Width Max. N/A 18.00 mm | H - Race Width Max. N/A 16.00 mm | Spherical. Dia. Ref. N/A 55.50 mm | a - Misalign. Angle N/A 4.0 º | Static Thrust Load Capacity N/A 340 kN |
CAD
N/A ![]() |
GAC40T | B - Ball Bore Dia. Max. N/A 40.000 mm | D - Race Outside Dia. Max. N/A 68.000 mm | W - Ball Width Max. N/A 19.00 mm | H - Race Width Max. N/A 17.00 mm | Spherical. Dia. Ref. N/A 62.00 mm | a - Misalign. Angle N/A 3.5 º | Static Thrust Load Capacity N/A 400 kN |
CAD
N/A ![]() |
GAC45T | B - Ball Bore Dia. Max. N/A 45.000 mm | D - Race Outside Dia. Max. N/A 75.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 18.00 mm | Spherical. Dia. Ref. N/A 68.50 mm | a - Misalign. Angle N/A 3.0 º | Static Thrust Load Capacity N/A 470 kN |
CAD
N/A ![]() |
GAC50T | B - Ball Bore Dia. Max. N/A 50.000 mm | D - Race Outside Dia. Max. N/A 80.000 mm | W - Ball Width Max. N/A 20.00 mm | H - Race Width Max. N/A 19.00 mm | Spherical. Dia. Ref. N/A 74.00 mm | a - Misalign. Angle N/A 1.5 º | Static Thrust Load Capacity N/A 540 kN |
CAD
N/A ![]() |
GAC55T | B - Ball Bore Dia. Max. N/A 55.000 mm | D - Race Outside Dia. Max. N/A 90.000 mm | W - Ball Width Max. N/A 23.00 mm | H - Race Width Max. N/A 20.00 mm | Spherical. Dia. Ref. N/A 82.00 mm | a - Misalign. Angle N/A 4.0 º | Static Thrust Load Capacity N/A 630 kN |
CAD
N/A ![]() |
GAC60T | B - Ball Bore Dia. Max. N/A 60.000 mm | D - Race Outside Dia. Max. N/A 95.000 mm | W - Ball Width Max. N/A 23.00 mm | H - Race Width Max. N/A 21.00 mm | Spherical. Dia. Ref. N/A 88.50 mm | a - Misalign. Angle N/A 2.5 º | Static Thrust Load Capacity N/A 710 kN |
CAD
N/A ![]() |
GAC65T | B - Ball Bore Dia. Max. N/A 65.000 mm | D - Race Outside Dia. Max. N/A 100.000 mm | W - Ball Width Max. N/A 23.00 mm | H - Race Width Max. N/A 22.00 mm | Spherical. Dia. Ref. N/A 93.50 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 790 kN |
CAD
N/A ![]() |
GAC70T | B - Ball Bore Dia. Max. N/A 70.000 mm | D - Race Outside Dia. Max. N/A 110.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 23.00 mm | Spherical. Dia. Ref. N/A 102.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 900 kN |
CAD
N/A ![]() |
GAC75T | B - Ball Bore Dia. Max. N/A 75.000 mm | D - Race Outside Dia. Max. N/A 115.000 mm | W - Ball Width Max. N/A 25.00 mm | H - Race Width Max. N/A 24.00 mm | Spherical. Dia. Ref. N/A 107.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 980 kN |
CAD
N/A ![]() |
GAC80T | B - Ball Bore Dia. Max. N/A 80.000 mm | D - Race Outside Dia. Max. N/A 125.000 mm | W - Ball Width Max. N/A 29.00 mm | H - Race Width Max. N/A 25.50 mm | Spherical. Dia. Ref. N/A 115.00 mm | a - Misalign. Angle N/A 3.5 º | Static Thrust Load Capacity N/A 1,120 kN |
CAD
N/A ![]() |
GAC85T | B - Ball Bore Dia. Max. N/A 85.000 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 29.00 mm | H - Race Width Max. N/A 26.50 mm | Spherical. Dia. Ref. N/A 122.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 1,240 kN |
CAD
N/A ![]() |
GAC90T | B - Ball Bore Dia. Max. N/A 90.000 mm | D - Race Outside Dia. Max. N/A 140.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 28.00 mm | Spherical. Dia. Ref. N/A 128.50 mm | a - Misalign. Angle N/A 3.5 º | Static Thrust Load Capacity N/A 1,380 kN |
CAD
N/A ![]() |
GAC95T | B - Ball Bore Dia. Max. N/A 95.000 mm | D - Race Outside Dia. Max. N/A 145.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 29.50 mm | Spherical. Dia. Ref. N/A 135.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 1,530 kN |
CAD
N/A ![]() |
GAC100T | B - Ball Bore Dia. Max. N/A 100.000 mm | D - Race Outside Dia. Max. N/A 150.000 mm | W - Ball Width Max. N/A 32.00 mm | H - Race Width Max. N/A 31.00 mm | Spherical. Dia. Ref. N/A 141.00 mm | a - Misalign. Angle N/A 0.5 º | Static Thrust Load Capacity N/A 1,680 kN |
CAD
N/A ![]() |
GAC105T | B - Ball Bore Dia. Max. N/A 105.000 mm | D - Race Outside Dia. Max. N/A 160.000 mm | W - Ball Width Max. N/A 35.00 mm | H - Race Width Max. N/A 32.50 mm | Spherical. Dia. Ref. N/A 148.00 mm | a - Misalign. Angle N/A 2.0 º | Static Thrust Load Capacity N/A 1,850 kN |
CAD
N/A ![]() |
GAC110T | B - Ball Bore Dia. Max. N/A 110.000 mm | D - Race Outside Dia. Max. N/A 170.000 mm | W - Ball Width Max. N/A 38.00 mm | H - Race Width Max. N/A 34.00 mm | Spherical. Dia. Ref. N/A 155.00 mm | a - Misalign. Angle N/A 3.0 º | Static Thrust Load Capacity N/A 2,020 kN |
CAD
N/A ![]() |
GAC120T | B - Ball Bore Dia. Max. N/A 120.000 mm | D - Race Outside Dia. Max. N/A 180.000 mm | W - Ball Width Max. N/A 38.00 mm | H - Race Width Max. N/A 37.00 mm | Spherical. Dia. Ref. N/A 168.00 mm | a - Misalign. Angle N/A 0.5 º | Static Thrust Load Capacity N/A 2,390 kN |
CAD
N/A ![]() |
GAC130T | B - Ball Bore Dia. Max. N/A 130.000 mm | D - Race Outside Dia. Max. N/A 200.000 mm | W - Ball Width Max. N/A 45.00 mm | H - Race Width Max. N/A 43.00 mm | Spherical. Dia. Ref. N/A 188.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 3,110 kN |
CAD
N/A ![]() |
GAC140T | B - Ball Bore Dia. Max. N/A 140.000 mm | D - Race Outside Dia. Max. N/A 210.000 mm | W - Ball Width Max. N/A 45.00 mm | H - Race Width Max. N/A 43.00 mm | Spherical. Dia. Ref. N/A 198.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 3,270 kN |
CAD
N/A ![]() |
GAC150T | B - Ball Bore Dia. Max. N/A 150.000 mm | D - Race Outside Dia. Max. N/A 225.000 mm | W - Ball Width Max. N/A 48.00 mm | H - Race Width Max. N/A 46.00 mm | Spherical. Dia. Ref. N/A 211.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 3,730 kN |
CAD
N/A ![]() |
GAC160T | B - Ball Bore Dia. Max. N/A 160.000 mm | D - Race Outside Dia. Max. N/A 240.000 mm | W - Ball Width Max. N/A 51.00 mm | H - Race Width Max. N/A 49.00 mm | Spherical. Dia. Ref. N/A 225.00 mm | a - Misalign. Angle N/A 1.0 º | Static Thrust Load Capacity N/A 4,240 kN |
CAD
N/A ![]() |