Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed

For CAD models and more information, click Directly on the part number below.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.




Add To Cart Request Quote
   
  Results 1 - 25 of 47 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW12ES Open 12.018 mm 22.000 mm 12.00 mm 7.00 mm 4 º 53 kN
GEEW15ES Open 15.018 mm 26.000 mm 15.00 mm 9.00 mm 5 º 84 kN
GEEW15ES-2RS Sealed 15.018 mm 26.000 mm 15.00 mm 9.00 mm 5 º 84 kN
GEEW16ES Open 16.018 mm 28.000 mm 16.00 mm 9.00 mm 4 º 85 kN
GEEW16ES-2RS Sealed 16.018 mm 28.000 mm 16.00 mm 9.00 mm 4 º 85 kN
GEEW17ES Open 17.018 mm 30.000 mm 17.00 mm 10.00 mm 7 º 106 kN
GEEW17ES-2RS Sealed 17.018 mm 30.000 mm 17.00 mm 10.00 mm 7 º 106 kN
GEEW20ES Open 20.021 mm 35.000 mm 20.00 mm 12.00 mm 4 º 146 kN
GEEW20ES-2RS Sealed 20.021 mm 35.000 mm 20.00 mm 12.00 mm 4 º 146 kN
GEEW25ES Open 25.021 mm 42.000 mm 25.00 mm 16.00 mm 4 º 240 kN
GEEW25ES-2RS Sealed 25.021 mm 42.000 mm 25.00 mm 16.00 mm 4 º 240 kN
GEEW30ES Open 30.021 mm 47.000 mm 30.00 mm 18.00 mm 4 º 310 kN
GEEW30ES-2RS Sealed 30.021 mm 47.000 mm 30.00 mm 18.00 mm 4 º 310 kN
GEEW32ES Open 32.025 mm 52.000 mm 32.00 mm 18.00 mm 4 º 328 kN
GEEW32ES-2RS Sealed 32.025 mm 52.000 mm 32.00 mm 18.00 mm 4 º 328 kN
GEEW35ES Open 35.025 mm 55.000 mm 35.00 mm 20.00 mm 4 º 399 kN
GEEW35ES-2RS Sealed 35.025 mm 55.000 mm 35.00 mm 20.00 mm 4 º 399 kN
GEEW40ES Open 40.025 mm 62.000 mm 40.00 mm 22.00 mm 4 º 495 kN
GEEW40ES-2RS Sealed 40.025 mm 62.000 mm 40.00 mm 22.00 mm 4 º 495 kN
GEEW45ES Open 45.025 mm 68.000 mm 45.00 mm 25.00 mm 4 º 637 kN
GEEW45ES-2RS Sealed 45.025 mm 68.000 mm 45.00 mm 25.00 mm 4 º 637 kN
GEEW50ES Open 50.025 mm 75.000 mm 50.00 mm 28.00 mm 4 º 780 kN
GEEW50ES-2RS Sealed 50.025 mm 75.000 mm 50.00 mm 28.00 mm 4 º 780 kN
GEEW60ES Open 60.030 mm 90.000 mm 60.00 mm 36.00 mm 4 º 1,220 kN
GEEW60ES-2RS Sealed 60.030 mm 90.000 mm 60.00 mm 36.00 mm 4 º 1,220 kN
  Results 1 - 25 of 47 1 2 
<