Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings
>
Aurora Bearing Metric Spherical Bearings
>
Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Aurora Bearing GEEW…ES Series, Spherical Plain Bearings – Extended Width Ball - Metric – Open and Sealed
For CAD models and more information, click Directly on the part number below.
larger image
Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
Note:
The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
Results Per Page :
25
50
100
200
Results 26 - 47 of 47
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Type
B - Ball Bore Dia. Max.
D - Race Outside Dia. Max.
W - Ball Width Max.
H - Race Width Max.
a - Misalign. Angle
Radial Static Limit Load Capacity
CAD
GEEW63ES
Open
63.030
mm
95.000
mm
63.00
mm
36.00
mm
4
º
1,260 kN
GEEW63ES-2RS
Sealed
63.030
mm
95.000
mm
63.00
mm
36.00
mm
4
º
1,260 kN
GEEW70ES
Open
70.030
mm
105.000
mm
70.00
mm
40.00
mm
4
º
1,560 kN
GEEW70ES-2RS
Sealed
70.030
mm
105.000
mm
70.00
mm
40.00
mm
4
º
1,560 kN
GEEW80ES
Open
80.030
mm
120.000
mm
80.00
mm
45.00
mm
4
º
2,000 kN
GEEW80ES-2RS
Sealed
80.030
mm
120.000
mm
80.00
mm
45.00
mm
4
º
2,000 kN
GEEW90ES
Open
90.035
mm
130.000
mm
90.00
mm
50.00
mm
4
º
2,440 kN
GEEW90ES-2RS
Sealed
90.035
mm
130.000
mm
90.00
mm
50.00
mm
4
º
2,440 kN
GEEW100ES
Open
100.035
mm
150.000
mm
100.00
mm
55.00
mm
4
º
3,030 kN
GEEW100ES-2RS
Sealed
100.035
mm
150.000
mm
100.00
mm
55.00
mm
4
º
3,030 kN
GEEW110ES
Open
110.035
mm
160.000
mm
110.00
mm
55.00
mm
4
º
3,270 kN
GEEW110ES-2RS
Sealed
110.035
mm
160.000
mm
110.00
mm
55.00
mm
4
º
3,270 kN
GEEW125ES
Open
125.040
mm
180.000
mm
125.00
mm
70.00
mm
4
º
4,750 kN
GEEW125ES-2RS
Sealed
125.040
mm
180.000
mm
125.00
mm
70.00
mm
4
º
4,750 kN
GEEW160ES
Open
160.040
mm
230.000
mm
160.00
mm
80.00
mm
4
º
6,800 kN
GEEW160ES-2RS
Sealed
160.040
mm
230.000
mm
160.00
mm
80.00
mm
4
º
6,800 kN
GEEW200ES
Open
200.046
mm
290.000
mm
200.00
mm
100.00
mm
4
º
10,600 kN
GEEW200ES-2RS
Sealed
200.046
mm
290.000
mm
200.00
mm
100.00
mm
4
º
10,600 kN
GEEW250ES
Open
250.046
mm
400.000
mm
250.00
mm
120.00
mm
4
º
17,800 kN
GEEW250ES-2RS
Sealed
250.046
mm
400.000
mm
250.00
mm
120.00
mm
4
º
17,800 kN
GEEW320ES
Open
320.057
mm
520.000
mm
320.00
mm
160.00
mm
4
º
30,500 kN
GEEW320ES-2RS
Sealed
320.057
mm
520.000
mm
320.00
mm
160.00
mm
4
º
30,500 kN
Results 26 - 47 of 47
1
2
<