Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| GEEW63ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 63.030 mm | D - Race Outside Dia. Max. N/A 95.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,260 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW63ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 63.030 mm | D - Race Outside Dia. Max. N/A 95.000 mm | W - Ball Width Max. N/A 63.00 mm | H - Race Width Max. N/A 36.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,260 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW70ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 70.030 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW70ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 70.030 mm | D - Race Outside Dia. Max. N/A 105.000 mm | W - Ball Width Max. N/A 70.00 mm | H - Race Width Max. N/A 40.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 1,560 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW80ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 80.030 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 80.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW80ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 80.030 mm | D - Race Outside Dia. Max. N/A 120.000 mm | W - Ball Width Max. N/A 80.00 mm | H - Race Width Max. N/A 45.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 2,000 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW90ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 90.035 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 90.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW90ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 90.035 mm | D - Race Outside Dia. Max. N/A 130.000 mm | W - Ball Width Max. N/A 90.00 mm | H - Race Width Max. N/A 50.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 2,440 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW100ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 100.035 mm | D - Race Outside Dia. Max. N/A 150.000 mm | W - Ball Width Max. N/A 100.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 3,030 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW100ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 100.035 mm | D - Race Outside Dia. Max. N/A 150.000 mm | W - Ball Width Max. N/A 100.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 3,030 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW110ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 110.035 mm | D - Race Outside Dia. Max. N/A 160.000 mm | W - Ball Width Max. N/A 110.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 3,270 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW110ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 110.035 mm | D - Race Outside Dia. Max. N/A 160.000 mm | W - Ball Width Max. N/A 110.00 mm | H - Race Width Max. N/A 55.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 3,270 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW125ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 125.040 mm | D - Race Outside Dia. Max. N/A 180.000 mm | W - Ball Width Max. N/A 125.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 4,750 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW125ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 125.040 mm | D - Race Outside Dia. Max. N/A 180.000 mm | W - Ball Width Max. N/A 125.00 mm | H - Race Width Max. N/A 70.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 4,750 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW160ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 160.040 mm | D - Race Outside Dia. Max. N/A 230.000 mm | W - Ball Width Max. N/A 160.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 6,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW160ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 160.040 mm | D - Race Outside Dia. Max. N/A 230.000 mm | W - Ball Width Max. N/A 160.00 mm | H - Race Width Max. N/A 80.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 6,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW200ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 200.046 mm | D - Race Outside Dia. Max. N/A 290.000 mm | W - Ball Width Max. N/A 200.00 mm | H - Race Width Max. N/A 100.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 10,600 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW200ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 200.046 mm | D - Race Outside Dia. Max. N/A 290.000 mm | W - Ball Width Max. N/A 200.00 mm | H - Race Width Max. N/A 100.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 10,600 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW250ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 250.046 mm | D - Race Outside Dia. Max. N/A 400.000 mm | W - Ball Width Max. N/A 250.00 mm | H - Race Width Max. N/A 120.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 17,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW250ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 250.046 mm | D - Race Outside Dia. Max. N/A 400.000 mm | W - Ball Width Max. N/A 250.00 mm | H - Race Width Max. N/A 120.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 17,800 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW320ES | Type N/A Open | B - Ball Bore Dia. Max. N/A 320.057 mm | D - Race Outside Dia. Max. N/A 520.000 mm | W - Ball Width Max. N/A 320.00 mm | H - Race Width Max. N/A 160.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 30,500 kN |
CAD
N/A
|
Add To Cart
Request Quote |
| GEEW320ES-2RS | Type N/A Sealed | B - Ball Bore Dia. Max. N/A 320.057 mm | D - Race Outside Dia. Max. N/A 520.000 mm | W - Ball Width Max. N/A 320.00 mm | H - Race Width Max. N/A 160.00 mm | a - Misalign. Angle N/A 4 º | Radial Static Limit Load Capacity N/A 30,500 kN |
CAD
N/A
|
Add To Cart
Request Quote |