Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Rod End and Spherical Bearings > Aurora Bearing Commercial/Industrial Rod Ends & Spherical Bearings > Aurora Bearing Metric Spherical Bearings > Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Aurora Bearing GEG…ES Series, Spherical Plain Bearings – Heavy Duty - Metric – Open and Sealed

For CAD models and more information, click Directly on the part number below.

  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.




Add To Cart Request Quote
   
  Results 26 - 37 of 37 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEG90ES Open 90.000 mm 150.000 mm 85.00 mm 55.00 mm 15 º 3,030 kN
GEG90ES-2RS Sealed 90.000 mm 150.000 mm 85.00 mm 55.00 mm 15 º 3,030 kN
GEG100ES Open 100.000 mm 160.000 mm 85.00 mm 55.00 mm 14 º 3,270 kN
GEG100ES-2RS Sealed 100.000 mm 160.000 mm 85.00 mm 55.00 mm 14 º 3,270 kN
GEG110ES Open 110.000 mm 180.000 mm 100.00 mm 70.00 mm 12.0 º 4,750 kN
GEG110ES-2RS Sealed 110.000 mm 180.000 mm 100.00 mm 70.00 mm 12.0 º 4,750 kN
GEG120ES Open 120.000 mm 210.000 mm 115.00 mm 70.00 mm 16.0 º 5,350 kN
GEG120ES-2RS Sealed 120.000 mm 210.000 mm 115.00 mm 70.00 mm 16.0 º 5,350 kN
GEG140ES Open 140.000 mm 230.000 mm 130.00 mm 80.00 mm 16.0 º 6,800 kN
GEG140ES-2RS Sealed 140.000 mm 230.000 mm 130.00 mm 80.00 mm 16.0 º 6,800 kN
GEG160ES Open 160.000 mm 260.000 mm 135.00 mm 80.00 mm 16.0 º 7,650 kN
GEG160ES-2RS Sealed 160.000 mm 260.000 mm 135.00 mm 80.00 mm 16.0 º 7,650 kN
  Results 26 - 37 of 37 1 2 
<