Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
1 - 37 of 37 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Type

B - Ball Bore Dia. Max. (mm)

D - Race Outside Dia. Max. (mm)

W - Ball Width Max. (mm)

H - Race Width Max. (mm)

Radial Static Limit Load Capacity

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEG12E N/A Open N/A 12.000 mm N/A 26.000 mm N/A 15.00 mm N/A 9.00 mm N/A 18.0 º N/A 84 kN N/A CAD Icon (for items table)
GEG15ES N/A Open N/A 15.000 mm N/A 30.000 mm N/A 16.00 mm N/A 10.00 mm N/A 16.0 º N/A 106 kN N/A CAD Icon (for items table)
GEG15ES-2RS N/A Sealed N/A 15.000 mm N/A 30.000 mm N/A 16.00 mm N/A 10.00 mm N/A 16.0 º N/A 106 kN N/A CAD Icon (for items table)
GEG17ES N/A Open N/A 17.000 mm N/A 35.000 mm N/A 20.00 mm N/A 12.00 mm N/A 19.0 º N/A 146 kN N/A CAD Icon (for items table)
GEG17ES-2RS N/A Sealed N/A 17.000 mm N/A 35.000 mm N/A 20.00 mm N/A 12.00 mm N/A 19.0 º N/A 146 kN N/A CAD Icon (for items table)
GEG20ES N/A Open N/A 20.000 mm N/A 42.000 mm N/A 25.00 mm N/A 16.00 mm N/A 17.0 º N/A 240 kN N/A CAD Icon (for items table)
GEG20ES-2RS N/A Sealed N/A 20.000 mm N/A 42.000 mm N/A 25.00 mm N/A 16.00 mm N/A 17.0 º N/A 240 kN N/A CAD Icon (for items table)
GEG25ES N/A Open N/A 25.000 mm N/A 47.000 mm N/A 28.00 mm N/A 18.00 mm N/A 17.0 º N/A 310 kN N/A CAD Icon (for items table)
GEG25ES-2RS N/A Sealed N/A 25.000 mm N/A 47.000 mm N/A 28.00 mm N/A 18.00 mm N/A 17.0 º N/A 310 kN N/A CAD Icon (for items table)
GEG30ES N/A Open N/A 30.000 mm N/A 55.000 mm N/A 32.00 mm N/A 20.00 mm N/A 17.0 º N/A 399 kN N/A CAD Icon (for items table)
GEG30ES-2RS N/A Sealed N/A 30.000 mm N/A 55.000 mm N/A 32.00 mm N/A 20.00 mm N/A 17.0 º N/A 399 kN N/A CAD Icon (for items table)
GEG35ES N/A Open N/A 35.000 mm N/A 62.000 mm N/A 35.00 mm N/A 22.00 mm N/A 16.0 º N/A 495 kN N/A CAD Icon (for items table)
GEG35ES-2RS N/A Sealed N/A 35.000 mm N/A 62.000 mm N/A 35.00 mm N/A 22.00 mm N/A 16.0 º N/A 495 kN N/A CAD Icon (for items table)
GEG40ES N/A Open N/A 40.000 mm N/A 68.000 mm N/A 40.00 mm N/A 25.00 mm N/A 17.0 º N/A 637 kN N/A CAD Icon (for items table)
GEG40ES-2RS N/A Sealed N/A 40.000 mm N/A 68.000 mm N/A 40.00 mm N/A 25.00 mm N/A 17.0 º N/A 637 kN N/A CAD Icon (for items table)
GEG45ES N/A Open N/A 45.000 mm N/A 75.000 mm N/A 43.00 mm N/A 28.00 mm N/A 15 º N/A 780 kN N/A CAD Icon (for items table)
GEG45ES-2RS N/A Sealed N/A 45.000 mm N/A 75.000 mm N/A 43.00 mm N/A 28.00 mm N/A 15 º N/A 780 kN N/A CAD Icon (for items table)
GEG50ES N/A Open N/A 50.000 mm N/A 90.000 mm N/A 56.00 mm N/A 36.00 mm N/A 17.0 º N/A 1,220 kN N/A CAD Icon (for items table)
GEG50ES-2RS N/A Sealed N/A 50.000 mm N/A 90.000 mm N/A 56.00 mm N/A 36.00 mm N/A 17.0 º N/A 1,220 kN N/A CAD Icon (for items table)
GEG60ES N/A Open N/A 60.000 mm N/A 105.000 mm N/A 63.00 mm N/A 40.00 mm N/A 17.0 º N/A 1,560 kN N/A CAD Icon (for items table)
GEG60ES-2RS N/A Sealed N/A 60.000 mm N/A 105.000 mm N/A 63.00 mm N/A 40.00 mm N/A 17.0 º N/A 1,560 kN N/A CAD Icon (for items table)
GEG70ES N/A Open N/A 70.000 mm N/A 120.000 mm N/A 70.00 mm N/A 45.00 mm N/A 16.0 º N/A 2,000 kN N/A CAD Icon (for items table)
GEG70ES-2RS N/A Sealed N/A 70.000 mm N/A 120.000 mm N/A 70.00 mm N/A 45.00 mm N/A 16.0 º N/A 2,000 kN N/A CAD Icon (for items table)
GEG80ES N/A Open N/A 80.000 mm N/A 130.000 mm N/A 75.00 mm N/A 50.00 mm N/A 14 º N/A 2,440 kN N/A CAD Icon (for items table)
GEG80ES-2RS N/A Sealed N/A 80.000 mm N/A 130.000 mm N/A 75.00 mm N/A 50.00 mm N/A 14 º N/A 2,440 kN N/A CAD Icon (for items table)
GEG90ES N/A Open N/A 90.000 mm N/A 150.000 mm N/A 85.00 mm N/A 55.00 mm N/A 15 º N/A 3,030 kN N/A CAD Icon (for items table)
GEG90ES-2RS N/A Sealed N/A 90.000 mm N/A 150.000 mm N/A 85.00 mm N/A 55.00 mm N/A 15 º N/A 3,030 kN N/A CAD Icon (for items table)
GEG100ES N/A Open N/A 100.000 mm N/A 160.000 mm N/A 85.00 mm N/A 55.00 mm N/A 14 º N/A 3,270 kN N/A CAD Icon (for items table)
GEG100ES-2RS N/A Sealed N/A 100.000 mm N/A 160.000 mm N/A 85.00 mm N/A 55.00 mm N/A 14 º N/A 3,270 kN N/A CAD Icon (for items table)
GEG110ES N/A Open N/A 110.000 mm N/A 180.000 mm N/A 100.00 mm N/A 70.00 mm N/A 12.0 º N/A 4,750 kN N/A CAD Icon (for items table)
GEG110ES-2RS N/A Sealed N/A 110.000 mm N/A 180.000 mm N/A 100.00 mm N/A 70.00 mm N/A 12.0 º N/A 4,750 kN N/A CAD Icon (for items table)
GEG120ES N/A Open N/A 120.000 mm N/A 210.000 mm N/A 115.00 mm N/A 70.00 mm N/A 16.0 º N/A 5,350 kN N/A CAD Icon (for items table)
GEG120ES-2RS N/A Sealed N/A 120.000 mm N/A 210.000 mm N/A 115.00 mm N/A 70.00 mm N/A 16.0 º N/A 5,350 kN N/A CAD Icon (for items table)
GEG140ES N/A Open N/A 140.000 mm N/A 230.000 mm N/A 130.00 mm N/A 80.00 mm N/A 16.0 º N/A 6,800 kN N/A CAD Icon (for items table)
GEG140ES-2RS N/A Sealed N/A 140.000 mm N/A 230.000 mm N/A 130.00 mm N/A 80.00 mm N/A 16.0 º N/A 6,800 kN N/A CAD Icon (for items table)
GEG160ES N/A Open N/A 160.000 mm N/A 260.000 mm N/A 135.00 mm N/A 80.00 mm N/A 16.0 º N/A 7,650 kN N/A CAD Icon (for items table)
GEG160ES-2RS N/A Sealed N/A 160.000 mm N/A 260.000 mm N/A 135.00 mm N/A 80.00 mm N/A 16.0 º N/A 7,650 kN N/A CAD Icon (for items table)
1 - 37 of 37 | Results Per Page | View | Unit of Measure
1