Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| COM-M30T | B - Ball Bore N/A 30.000 mm | D - Outside Diameter N/A 66.000 mm | H - Race Width N/A 25.00 mm | W - Ball Width N/A 37.00 mm | Ball Diameter N/A 50.80 mm | a - Misalignment Angle N/A 17 º | Radial Static Limit Load Capacity N/A 525,360 N |
CAD
N/A
|
Add To Cart
Request Quote |