3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
-
The MDS (mini disc spacer) Series coupling features a higher parallel misalignment
capacity over standard MD Series at .006 inches. The MDS Series also has the
highest parallel misalignment at .012 inches and angular misalignment at 2° of any of
the mini disc couplings.
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Description |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
68514477162 | N/A MDS32C CPLG 3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A MDS32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
68514477161 | N/A MDS32C CPLG 3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A MDS32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
68514477164 | N/A MDS40C CPLG 1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477165 | N/A MDS40C CPLG 1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477163 | N/A MDS32C CPLG 1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A MDS32C | N/A 1.575 in40.00 mm | N/A No Keyway | N/A 1.260 in32.00 mm | N/A 18.00 in·lb |
68514477166 | N/A MDS40C CPLG 5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477168 | N/A MDS40C CPLG 3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477167 | N/A MDS40C CPLG 3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477172 | N/A MDS50C CPLG 1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477174 | N/A MDS50C CPLG 1/2X3/4 | N/A 0.500 in | N/A 0.750 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477173 | N/A MDS50C CPLG 1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477169 | N/A MDS40C CPLG 1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDS40C | N/A 1.811 in46.00 mm | N/A No Keyway | N/A 1.575 in40.00 mm | N/A 35.00 in·lb |
68514477178 | N/A MDS63C CPLG 1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477179 | N/A MDS63C CPLG 1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477176 | N/A MDS50C CPLG 5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477175 | N/A MDS50C CPLG 5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477181 | N/A MDS63C CPLG 5/8X3/4 | N/A 0.625 in | N/A 0.750 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477180 | N/A MDS63C CPLG 5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477183 | N/A MDS63C CPLG 3/4X1" | N/A 0.750 in | N/A 1.000 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477182 | N/A MDS63C CPLG 3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |
68514477177 | N/A MDS50C CPLG 3/4X3/4 | N/A 0.750 in | N/A 0.750 in | N/A MDS50C | N/A 2.047 in52.00 mm | N/A No Keyway | N/A 1.969 in50.00 mm | N/A 66.00 in·lb |
68514477184 | N/A MDS63C CPLG 1"X1" | N/A 1.000 in | N/A 1.000 in | N/A MDS63C | N/A 2.283 in58.00 mm | N/A No Keyway | N/A 2.480 in63.00 mm | N/A 89.00 in·lb |