Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    The compact design of the MDSD (Mini Disc Single Disc) Series accommodates applications that allow for a minimum amount of space for the coupling.

    The MDSD Series coupling also features a high torsional stiffness over the MD and MDS Series. The MDSD Series also has the lowest inertia of the mini disc designs.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

68514477188 N/A MDSD32C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
68514477187 N/A MDSD32C-CP-3/16X1/4 N/A 0.188 in N/A 0.250 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
68514477186 N/A MDSD32C-CP-3/16X3/16 N/A 0.188 in N/A 0.188 in N/A MDSD32C N/A 1.260 in32.00 mm N/A No Keyway N/A 1.260 in32.00 mm N/A 18.00 in·lb
68514477194 N/A MDSD40C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477189 N/A MDSD40C-CP-1/4X1/4 N/A 0.250 in N/A 0.250 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477190 N/A MDSD40C-CP-1/4X3/8 N/A 0.250 in N/A 0.375 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477193 N/A MDSD40C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477192 N/A MDSD40C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477191 N/A MDSD40C-CP-5/16X5/16 N/A 0.313 in N/A 0.313 in N/A MDSD40C N/A 1.496 in38.00 mm N/A No Keyway N/A 1.575 in40.00 mm N/A 35.00 in·lb
68514477197 N/A MDSD50C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477199 N/A MDSD50C-CP-1/2X3/4 N/A 0.500 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477198 N/A MDSD50C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477202 N/A MDSD50C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477196 N/A MDSD50C-CP-3/8X1/2 N/A 0.375 in N/A 0.500 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477195 N/A MDSD50C-CP-3/8X3/8 N/A 0.375 in N/A 0.375 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477201 N/A MDSD50C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477200 N/A MDSD50C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDSD50C N/A 1.732 in44.00 mm N/A No Keyway N/A 1.969 in50.00 mm N/A 66.00 in·lb
68514477209 N/A MDSD63C-CP-1"X1" N/A 1.000 in N/A 1.000 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477203 N/A MDSD63C-CP-1/2X1/2 N/A 0.500 in N/A 0.500 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477204 N/A MDSD63C-CP-1/2X5/8 N/A 0.500 in N/A 0.625 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477208 N/A MDSD63C-CP-3/4X1" N/A 0.750 in N/A 1.000 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477207 N/A MDSD63C-CP-3/4X3/4 N/A 0.750 in N/A 0.750 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477206 N/A MDSD63C-CP-5/8X3/4 N/A 0.625 in N/A 0.750 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
68514477205 N/A MDSD63C-CP-5/8X5/8 N/A 0.625 in N/A 0.625 in N/A MDSD63C N/A 1.969 in50.00 mm N/A No Keyway N/A 2.480 in63.00 mm N/A 89.00 in·lb
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1