Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50600 N/A CAD
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55500 N/A CAD
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50600 N/A CAD
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55500 N/A CAD
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50600 N/A CAD
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55500 N/A CAD
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50600 N/A CAD
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG305 N/A 55500 N/A CAD
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50600 N/A CAD
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55500 N/A CAD
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50600 N/A CAD
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55500 N/A CAD
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50600 N/A CAD
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55500 N/A CAD
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50600 N/A CAD
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG305 N/A 55500 N/A CAD
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67400 N/A CAD
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70300 N/A CAD
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67400 N/A CAD
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70300 N/A CAD
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67400 N/A CAD
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70300 N/A CAD
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG206 N/A 67400 N/A CAD
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306 N/A 70300 N/A CAD
N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67400 N/A CAD
1 - 25 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »