Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNT 212 - 22212 - VR212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A V-ring | Seal N/A VR212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 21312 - VR312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 22312 - VR312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 212 - 22212 - LO212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Labyrinth | Seal N/A LO212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 21312 - LO312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 22312 - LO312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 212 - 22212 - TA212 | Housing N/A FSNT 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Taconite | Seal N/A TA212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 21312 - TA312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 515-612 - 22312 - TA312 | Housing N/A FSNT 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 212 - 22212 - TSNG212 | Housing N/A FSNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Double Lip | Seal N/A TSNG212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 21312 - TSNG312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 22312 - TSNG312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Double Lip | Seal N/A TSNG312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 212 - 22212 - VR212 | Housing N/A FSNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A V-ring | Seal N/A VR212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 21312 - VR312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 22312 - VR312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A V-ring | Seal N/A VR312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 212 - 22212 - LO212 | Housing N/A FSNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Labyrinth | Seal N/A LO212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 21312 - LO312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 22312 - LO312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Labyrinth | Seal N/A LO312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 212 - 22212 - TA212 | Housing N/A FSNTD 212 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22212 | Seal Type N/A Taconite | Seal N/A TA212 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 21312 - TA312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 21312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 515-612 - 22312 - TA312 | Housing N/A FSNTD 515-612 | Shaft Diameter da N/A 60 mm | Shaft Diameter db N/A 70 mm | Bearing N/A 22312 | Seal Type N/A Taconite | Seal N/A TA312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 213 - 22213 - LO213 | Housing N/A SNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Labyrinth | Seal N/A LO213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 516-613 - 21313 - LO313 | Housing N/A SNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 21313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 516-613 - 22313 - LO313 | Housing N/A SNT 516-613 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22313 | Seal Type N/A Labyrinth | Seal N/A LO313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 213 - 22213 - VR213 | Housing N/A SNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A V-ring | Seal N/A VR213 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A |
Add To Cart
Request Quote |