Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNT 520-617 - 21317 - VR317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 520-617 - 22317 - VR317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 217 - 22217 - LO217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 520-617 - 21317 - LO317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 520-617 - 22317 - LO317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 217 - 22217 - TA217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Taconite | Seal N/A TA217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 520-617 - 21317 - TA317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 520-617 - 22317 - TA317 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 217 - 22217 - TSNG217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Double Lip | Seal N/A TSNG217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 21317 - TSNG317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Double Lip | Seal N/A TSNG317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22317 - TSNG317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Double Lip | Seal N/A TSNG317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 217 - 22217 - VR217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A V-ring | Seal N/A VR217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 21317 - VR317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22317 - VR317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A V-ring | Seal N/A VR317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 217 - 22217 - LO217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 21317 - LO317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22317 - LO317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 217 - 22217 - TA217 | Housing N/A FSNTD 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Taconite | Seal N/A TA217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 21317 - TA317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22317 - TA317 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Taconite | Seal N/A TA317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 218 - 22218 - LO218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 218 - 23218 - LO218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22319 - LO319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 21319 - LO319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 21319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 218 - 22218 - VR218 | Housing N/A SNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |