Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNT 218 - 22218 - VR218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 218 - 23218 - VR218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 218 - 22218 - LO218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 218 - 23218 - LO218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 218 - 22218 - TA218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 218 - 23218 - TA218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 22218 - TSNG218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Double Lip | Seal N/A TSNG218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 23218 - TSNG218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Double Lip | Seal N/A TSNG218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 22218 - VR218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 23218 - VR218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 22218 - LO218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 23218 - LO218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 22218 - TA218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 218 - 23218 - TA218 | Housing N/A FSNTD 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22319 - TSNG319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 21319 - TSNG319 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 21319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| SNTD 522-619 - 22319 - TSNG319 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNTD 522-619 - 21319 - TSNG319 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 21319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 522-619 - 22319 - TSNG319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 522-619 - 22319 - VR319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A V-ring | Seal N/A VR319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 522-619 - 22319 - LO319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNT 522-619 - 22319 - TA319 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Taconite | Seal N/A TA319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 522-619 - 22319 - TSNG319 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Double Lip | Seal N/A TSNG319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 522-619 - 22319 - VR319 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A V-ring | Seal N/A VR319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 522-619 - 22319 - LO319 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 95 mm | Shaft Diameter db N/A 110 mm | Bearing N/A 22319 | Seal Type N/A Labyrinth | Seal N/A LO319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A |
Add To Cart
Request Quote |