Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNTD 520-617 - 23220 - TSNG220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 21320 - TSNG320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 22320 - TSNG320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22220 - VR220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 23220 - VR220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 21320 - VR320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 22320 - VR320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22220 - LO220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 23220 - LO220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 21320 - LO320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 22320 - LO320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 22220 - TA220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 520-617 - 23220 - TA220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 21320 - TA320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A |
CAD
N/A |
Add To Cart
Request Quote |
| FSNTD 524-620 - 22320 - TA320 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22222 - LO222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 23222 - LO222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22222 - VR222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 23222 - VR222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22222 - TA222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 23222 - TA222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 22222 - TSNG222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNT 522-619 - 23222 - TSNG222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNTD 522-619 - 22222 - LO222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A |
Add To Cart
Request Quote |
| SNTD 522-619 - 23222 - LO222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A |
Add To Cart
Request Quote |