Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNTD 532 - 23232K - VR532 | Housing N/A FSNTD 532 | Shaft Diameter d N/A 140 mm | Bearing N/A 23232K | Seal Type N/A V-ring | Seal N/A VR532 | Adapter Sleeve N/A H2332 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
| FSNTD 511-609 - 21309K - TA609 | Housing N/A FSNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 21309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A
|
| FSNTD 511-609 - 22309K - TA609 | Housing N/A FSNTD 511-609 | Shaft Diameter d N/A 40 mm | Bearing N/A 22309K | Seal Type N/A Taconite | Seal N/A TA609 | Adapter Sleeve N/A H2309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A
|
| FSNTD 512-610 - 21310K - TA610 | Housing N/A FSNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 21310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H310 | C1 Dynamic Load Rating N/A 163000 |
CAD
N/A
|
| FSNTD 512-610 - 22310K - TA610 | Housing N/A FSNTD 512-610 | Shaft Diameter d N/A 45 mm | Bearing N/A 22310K | Seal Type N/A Taconite | Seal N/A TA610 | Adapter Sleeve N/A H2310 | C1 Dynamic Load Rating N/A 238000 |
CAD
N/A
|
| FSNTD 511-609 - 22211K - TA511 | Housing N/A FSNTD 511-609 | Shaft Diameter d N/A 50 mm | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| FSNTD 513-611 - 21311K - TA611 | Housing N/A FSNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| FSNTD 513-611 - 22311K - TA611 | Housing N/A FSNTD 513-611 | Shaft Diameter d N/A 50 mm | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611 | Adapter Sleeve N/A H2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| FSNTD 512-610 - 22212K - TA512 | Housing N/A FSNTD 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Taconite | Seal N/A TA512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| FSNTD 515-612 - 21312K - TA612 | Housing N/A FSNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| FSNTD 515-612 - 22312K - TA612 | Housing N/A FSNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| FSNTD 513-611 - 22213K - TA513 | Housing N/A FSNTD 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Taconite | Seal N/A TA513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
| FSNTD 516-613 - 21313K - TA613 | Housing N/A FSNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
| FSNTD 516-613 - 22313K - TA613 | Housing N/A FSNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
| FSNTD 515-612 - 22215K - TA515 | Housing N/A FSNTD 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
| FSNTD 518-615 - 21315K - TA615 | Housing N/A FSNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
| FSNTD 518-615 - 22315K - TA615 | Housing N/A FSNTD 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
| FSNTD 516-613 - 22216K - TA516 | Housing N/A FSNTD 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
| FSNTD 519-616 - 21316K - TA616 | Housing N/A FSNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
| FSNTD 519-616 - 22316K - TA616 | Housing N/A FSNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
| FSNTD 517 - 22217K - TA517 | Housing N/A FSNTD 517 | Shaft Diameter d N/A 75 mm | Bearing N/A 22217K | Seal Type N/A Taconite | Seal N/A TA517 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
| FSNTD 520-617 - 21317K - TA617 | Housing N/A FSNTD 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 21317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
| FSNTD 520-617 - 22317K - TA617 | Housing N/A FSNTD 520-617 | Shaft Diameter d N/A 75 mm | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617 | Adapter Sleeve N/A H2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
| FSNTD 518-615 - 22218K - TA518 | Housing N/A FSNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
| FSNTD 518-615 - 23218K - TA518 | Housing N/A FSNTD 518-615 | Shaft Diameter d N/A 80 mm | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518 | Adapter Sleeve N/A H2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|