Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 507-606 - 22207K - TSNG507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - TSNG607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 507-606 - 22207K - LO507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - LO607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 507-606 - 22207K - VR507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - VR607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 507-606 - 22207K - TA507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - TA607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - TSNG507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - TSNG607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - LO507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - LO607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - VR507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - VR607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - TA507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - TA607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 507-606 - 22207K - LO507/ 1-3/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - LO607/ 1-3/16 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 507-606 - 22207K - TA507/ 1-3/16 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNT 508-607 - 21307K - TA607/ 1-3/16 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - LO507/ 1-3/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - LO607/ 1-3/16 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNTD 507-606 - 22207K - TA507/ 1-3/16 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90500 |
CAD
N/A |
| SNTD 508-607 - 21307K - TA607/ 1-3/16 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 1 3/16 in | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607/ 1-3/16 | Adapter Sleeve N/A HA307 | C1 Dynamic Load Rating N/A 90200 |
CAD
N/A |
| SNT 508-607 - 22208K - LO508/ 1-1/4 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 1 1/4 in | Bearing N/A 22208K | Seal Type N/A Labyrinth | Seal N/A LO508/ 1-1/4 | Adapter Sleeve N/A HE308 | C1 Dynamic Load Rating N/A 104000 |
CAD
N/A |