Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 513-611 - 22311K - LO611/ 2 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNTD 511-609 - 22211K - TA511/ 2 | Housing N/A SNTD 511-609 | Shaft Diameter d N/A 2 in | Bearing N/A 22211K | Seal Type N/A Taconite | Seal N/A TA511/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
| SNTD 513-611 - 21311K - TA611/ 2 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 21311K | Seal Type N/A Taconite | Seal N/A TA611/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
| SNTD 513-611 - 22311K - TA611/ 2 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 22311K | Seal Type N/A Taconite | Seal N/A TA611/ 2 | Adapter Sleeve N/A HE2311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
| SNT 512-610 - 22212K - TSNG512 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Double Lip | Seal N/A TSNG512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNT 515-612 - 21312K - TSNG612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNT 515-612 - 22312K - TSNG612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNT 512-610 - 22212K - LO512 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Labyrinth | Seal N/A LO512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNT 515-612 - 21312K - LO612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNT 515-612 - 22312K - LO612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNT 512-610 - 22212K - VR512 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A V-ring | Seal N/A VR512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNT 515-612 - 21312K - VR612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNT 515-612 - 22312K - VR612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNT 512-610 - 22212K - TA512 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Taconite | Seal N/A TA512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNT 515-612 - 21312K - TA612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNT 515-612 - 22312K - TA612 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNTD 512-610 - 22212K - TSNG512 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Double Lip | Seal N/A TSNG512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNTD 515-612 - 21312K - TSNG612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNTD 515-612 - 22312K - TSNG612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Double Lip | Seal N/A TSNG612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNTD 512-610 - 22212K - LO512 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Labyrinth | Seal N/A LO512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNTD 515-612 - 21312K - LO612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNTD 515-612 - 22312K - LO612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Labyrinth | Seal N/A LO612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
| SNTD 512-610 - 22212K - VR512 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A V-ring | Seal N/A VR512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
| SNTD 515-612 - 21312K - VR612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
| SNTD 515-612 - 22312K - VR612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A V-ring | Seal N/A VR612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|