Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|
SNTD 518-615 - 22315K - TA615/ 2-7/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-7/16 | Adapter Sleeve N/A HA2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - LO515/ 2-1/2 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - LO615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - LO615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - TA515/ 2-1/2 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - TA615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - TA615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-1/2 | Adapter Sleeve N/A HE2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 515-612 - 22215K - LO515/ 2-1/2 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 518-615 - 21315K - LO615/ 2-1/2 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 518-615 - 22315K - LO615/ 2-1/2 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 515-612 - 22215K - TA515/ 2-1/2 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 518-615 - 21315K - TA615/ 2-1/2 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNTD 518-615 - 22315K - TA615/ 2-1/2 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-1/2 | Adapter Sleeve N/A HE2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - TSNG515 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Double Lip | Seal N/A TSNG515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - TSNG615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - TSNG615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Double Lip | Seal N/A TSNG615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - LO515 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - LO615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - LO615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - VR515 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A V-ring | Seal N/A VR515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - VR615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - VR615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A V-ring | Seal N/A VR615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 515-612 - 22215K - TA515 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 65 mm | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 21315K - TA615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |
SNT 518-615 - 22315K - TA615 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 65 mm | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615 | Adapter Sleeve N/A H2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A ![]() |
Add To Cart
Request Quote |